XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 4 rows - 96 modules - 812x667x138 mm
- Pack (number of units) 1
- Volume (dm3) 78.852
- Weight (g) 17 575.00
- Supplied with fixing lugs
- Faceplates: RAL 9003
- Number of rows : 4
- Number of modules : 96
- Height : 812 mm
- Width : 667 mm
- Depth : 138 mm
- Cabinets supplied with rails fitted (150 mm fixing centres) and full height faceplates
- Doors and terminal blocks to be ordered separately
- Take DPX³ 160 and modular protection devices
- Used to create assemblies certified IEC 61439-2 and -3
- IP 40 with door
- IP 30 without door
- Cut-outs in top and bottom for feeding cables through
- Can take Lina 25 ducting
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.