Skip to main content
Logo print

Metal cabinet XL3 S 160 surface mounting 8 rows of 36 modules

XL³ S 160 LEGRAND

Metal cabinet XL3 S 160 surface mounting 8 rows of 36 modules

REF. 337218 EAN. 3414970897176
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Number of rows 8
Type of covering Optional
Cover model With notch
Transparent cover/door Yes
With lock Yes
Housing material Steel
Built-in depth 103 mm
Inner depth 103 mm
DIN-rail Yes
With mounting plate Yes
Extension possible Yes
EMC-version No
Colour White
RAL-number 9003
Degree of protection (IP) IP30
Height 1340 mm
Width 811 mm
Depth 135 mm

Documentation

6 documents
Workshop Book
Workshop Book
Technical Guide
Technical Sheet
F02368EN-03_XL3S_160.pdf pdf (1.58 Mo)
Instruction Use
LE10065AF.pdf pdf (3.05 Mo)
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0325.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0323.pdf pdf (0.06 Mo)
5 documents
Agreement
LOVAG-IT 17.009 (0.62 Mo)
Agreement
LOVAG-IT 17.040 (0.59 Mo)
Agreement
LOVAG-IT 18.117 (1.1 Mo)
PEP
Agreement
LOVAG-IT 18.003 (0.6 Mo)