Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 109 54

Additional charger - 1000 Wfor Daker DK 4500/6000/10000

  • Pack (number of units) 1
  • Volume (dm3) 14.688
  • Weight (g) 4 027.00

Substitution references

No substitute reference

Product characteristics
Accessories
  • For battery cabinets Cat.Nos 3 107 44/45
General characteristics
DAKER DK PLUS - On-line double conversion UPS (rack/tower) - single phase and three phase VFI
  • The main parameters of the UPS, including the battery charge level and faults, are displayed on the LCD screen on the front panel
  • The integrated communication software not only controls the UPS and its switch-off if there is a malfunction, and enables the user to test the main functions remotely, communicate via SNMP/Internet/network adaptor and access the functions of the UPS via the Internet, but can also send the user an SMS if specific events occur
  • The internal extension connector enables aWEB/SNMP card or a relay interface to be installed which provides insulated contacts for applications on industrial control panels or remote alarm panels
  • If there is an electronic fault, overload, overheating or for scheduled maintenance operations, the automatic or manual (optional) bypass ensures continuity of the power supply for critical loads. A bypass switch is available for maintenance
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.