Skip to main content
Logo print
title

Communication option

DMX³ - DMX-SP LEGRAND

Communication option

REF. 028170 EAN. 3414970767479
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of HW-interfaces industrial Ethernet 1
Number of HW-interfaces RS-485 1
Number of HW-interfaces USB 1
Number of HW-interfaces parallel 1
Number of HW-interfaces other 1
With optical interface No
Supporting protocol for TCP/IP No
Supporting protocol for PROFIBUS No
Supporting protocol for CAN No
Supporting protocol for INTERBUS No
Supporting protocol for ASI No
Supporting protocol for KNX No
Supporting protocol for MODBUS Yes
Supporting protocol for Data-Highway No
Supporting protocol for DeviceNet No
Supporting protocol for SUCONET No
Supporting protocol for LON No
Supporting protocol for PROFINET IO No
Supporting protocol for PROFINET CBA No
Supporting protocol for SERCOS No
Supporting protocol for Foundation Fieldbus No
Supporting protocol for EtherNet/IP Yes
Supporting protocol for AS-Interface Safety at Work No
Supporting protocol for DeviceNet Safety No
Supporting protocol for INTERBUS-Safety No
Supporting protocol for PROFIsafe No
Supporting protocol for SafetyBUS p No
Supporting protocol for other bus systems Yes
Radio standard Bluetooth No
Radio standard WLAN 802.11 No
Radio standard GPRS No
Radio standard GSM No
Radio standard UMTS No
IO link master No
Redundancy Yes
Type of data transmission Parallel
Transmission rate 38.4 kBit/s
With potential separation Yes
SIL according to IEC 61508 None
Suitable for safety functions No
Performance level according to EN ISO 13849-1 None
Appendant operation agent (Ex ia) No
Appendant operation agent (Ex ib) No
Explosion safety category for gas None
Explosion safety category for dust None

Documentation

3 documents
Workshop Book
Technical Guide
Workshop Book
4 documents
Catalogue Commercial Page
ex223001_0203.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0208-0209.pdf pdf (0.83 Mo)
Catalogue Technical Page
ex223001_0226-0227.pdf pdf (0.34 Mo)
Catalogue Commercial Page
ex223001_0213.pdf pdf (0.06 Mo)