Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3 107 43

Additional battery cabinet - 6 x 6x12 Ah - for Keor S 3000

  • Pack (number of units) 1
  • Volume (dm3) 299.20
  • Weight (g) 177 100.00

Substitution references

No substitute reference

Product characteristics
Additional battery cabinets
Battery cabinets
  • Equipped with 6 x 6x12 Ah (for Keor S 3000)
General characteristics
Keor S - On-line double conversion UPS (tower) - single phase
  • For industrial environment (food industry, laboratories ...) or applications requiring long backup time (electro-medical ...)
  • Installation: downstream power generators. Possibility to add batteries for extended autonomy. Parallel connection possible: up to 4 UPSs. Advanced management depending on the battery discharge level
  • Sinusoidal output
  • LCD screen
  • Self-diagnosis
  • Power factor: 0.9
  • Integrated automatic bypass and maintenance bypass. Integrated slot for installing a communication interface for Ethernet network connection, to be ordered separately
  • Cold Start Function. Microprocessor control
  • Telephone line/Internet (RJ 11/RJ 45)
  • Remote emergency shutdown function (''Emergency Power Off'' - EPO). Equipped with 4 wheels for easy moving of the UPS
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.