Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3 105 99

Additional battery cabinet - for UPS Cat.No 3 101 56

  • Pack (number of units) 1
  • Volume (dm3) 88.015
  • Weight (g) 34 100.00

Substitution references

No substitute reference

Product characteristics
Additional battery cabinets
Battery cabinets
  • For UPS Cat.No 3 101 56
  • Battery included
General characteristics
Keor LP - On-line double conversion UPS (tower) - single phase VFI
  • For security systems, lighting systems, CCTV, servers. Ideal for environments with frequent electrical disturbances
  • Installation: downstream power generators. Advanced management depending on the battery discharge level
  • Self-diagnosis. Power factor: 0.9
  • Automatic internal bypass, manual bypass for external maintenance (optional)
  • Integrated slot for installing a communication interface for Ethernet network connection, to be ordered separately
  • Cold Start function
  • Microprocessor control
  • Telephone line/Internet protection (RJ 11/RJ 45)
  • Internal network interface Cat.No 3 108 82 for remote protection of equipment and systems
  • Remote emergency shutdown function (''Emergency Power Off'' - EPO)
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.