Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 101 92

Keor SP UPS with 6 international sockets - Single phase VI - 2000 VA - 1200 W - USB HID

New
  • Pack (number of units) 1
  • Volume (dm3) 29.944
  • Weight (g) 12 448.00

Substitution references

No substitute reference

Product characteristics
UPS international socket
  • The stated backup time in minutes is estimated and may vary according to the load characteristics, operating conditions and environment
  • Nominal power: : 2000 VA
  • Active power: : 1200 W
  • Backup time: : up to 15 min
  • No. of sockets IEC: : 6
  • Communication ports: : USB HID
General characteristics
Keor SP - Single phase VI
  • Features:
    • 3-colour LED bar
    • Mute button
    • Internal AVR (Automatic Voltage Regulator)
    • USB Port
    • Available outputs sockets in IEC, German or French type
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.