Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 839 36

British standard socket outlet with USB charger Mallia - switched - 2 gang - 13 A 250 V~ - champagne

British standard socket outlet with USB charger Mallia - switched - 2 gang - 13 A 250 V~ - champagne

  • Pack (number of units) 1
  • Volume (dm3) 0.729
  • Weight (g) 199.00

Substitution references

No substitute reference

Product characteristics
British standard socket outlets - 13 A - 250 V~ with USB charger
  • Conform to BS 1363-2
  • USB charger conform to IEC 60950-1
  • Supplied complete with plates
2 gang single pole switched
  • USB Type-A + Type-C™ 3 A - 5 VDC - 15 W
  • Consumption in passive mode less than 0.08 W
  • Champagne
General characteristics
Mallia™ - British standard socket outlets - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • All sockets integrate child protection
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.