Skip to main content
Logo print

Arteor adaptor - for 2-modules Arteor mechanisms - white

Forix LEGRAND

Arteor adaptor - for 2-modules Arteor mechanisms - white

REF. 782425 EAN. 3245067824252
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour White
RAL-number (similar) 9003
With hinged lid No
With label space No
Lockable No
Dimensions SQ45 / SQ45
Device width 65 mm
Device height 65 mm
Device depth 47 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Antimicrobial treatment No

Documentation

1 document
Catalogue Commercial Page
ex223001_0784.pdf pdf (0.1 Mo)
2 documents
Agreement
OC / CB-FR_709421 (0.54 Mo)
Agreement