Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 835 00

Socket outlet Mallia - Euro/US standard 10/16 A - 2P - 1 gang 250 V~ - dark silver

  • Pack (number of units) 5
  • Volume (dm3) 1.676
  • Weight (g) 313.00

Substitution references

No substitute reference

Product characteristics
Euro-US standard socket outlets 16 A - 250 V~
2P - 1 gang
  • Dark Silver
General characteristics
Mallia™ - Euro-US and German standard socket outlets - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • All sockets integrate child protection
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.