Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 834 84

Dimmer Mallia - 500 W rotary control dimmer + 2 way switch - dark silver

  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 121.00

Substitution references

No substitute reference

Product characteristics
Leading edge dimmers
  • Conform to BS EN 60669-2-1
Rotary control dimmer + switch
  • 60-500 W for incandescent and halogen lamps 230 V~
  • 60-200 VA ELV halogen lamps with ferromagnetic transformer and compensator Cat.No 0 401 39
  • Dark Silver
General characteristics
Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.