Skip to main content
Logo print

Double RJ45 socket outlet category 5E UTP dark silver

Mallia Senses LEGRAND

Double RJ45 socket outlet category 5E UTP dark silver

REF. 281164DS EAN. 3414972089388
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with full cover plate
Type of connector 2x RJ45 8(4)
Category 5E
Colour Silver
Connection type 110
Shielded housing No
Separate earthing connection No
With label space No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 36.3 mm
Number of modules (module system) 2
Built-in depth 28.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Horizontal fixing center distance 60.3-60.3 mm

Documentation

2 documents
Instruction Use
LE12415AA.pdf pdf (1.13 Mo)
Technical Sheet
F03239EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0695.pdf pdf (0.08 Mo)