Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 2 832 97

Downlighter Mallia - low output 230 V~ - with Led - pearl

  • Pack (number of units) 5
  • Volume (dm3) 1.676
  • Weight (g) 378.00

Substitution references

No substitute reference

Product characteristics
Downlighters
  • Low output downlighters 230 V~, with LED
  • Pearl
General characteristics
Mallia™ - switches for hotels, downlighters - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.