Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 830 90

Automatic switch Mallia - with IR movement detector - silver

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.602
  • Weight (g) 109.00

Substitution references

No substitute reference

Product characteristics
Automatic switches
  • Conform to BS EN 60669-2-1 IR movement detector
  • Horizontal detection angle 180°
  • Luminosity threshold: 43 to 1614 lux
  • Temporization: 20 s - 15 min
  • Detection range: max. 12 m
  • Compatible load: 25 - 200 W for incandescent and halogen lamps 230 V~
  • Silver
General characteristics
Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.