Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282490-C2

Stepless fan control Galion - 40-400VA, 230 V~, 50/60 Hz - champagne

New

Stepless fan control Galion - 40-400VA, 230 V~, 50/60 Hz - champagne

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Stepless fan controls
  • 40-400 VA, 230 V~, 50/60 Hz
  • Champagne
General characteristics
Galion™ - double pole switches 45 A, cooker units, dimmers and fan controls
  • Conform to IEC 60669-1 standard
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.