Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282485-C3

Multistandard socket outlet with USB Type-C charger Galion - 16A 250V~ 1 gang - switched - dark silver

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Multistandard socket outlets 16 A - 250 V~ - with USB chargers
  • Consumption in passive mode < 0.08 W
1 gang - switched, with USB charger Type-C
  • 3A - 5V= - 15W
  • Dark Silver
General characteristics
Galion™ - socket outlets, fused connection units and cable outlets
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • All sockets integrate child protection
  • Dim.: 86 x 88mm (1 gang) ; 146 x 88mm (2 gang)
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.