Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282450-C

Fused connection unit Galion - 13A 1 gang - matt black

New

Fused connection unit Galion - 13A 1 gang - matt black

  • Pack (number of units) 8
  • Volume (dm3) 3.192
  • Weight (g) 931.00

Substitution references

No substitute reference

Product characteristics
Fused connection units - 13 A
  • Conform to BS 1363 part 4
1 gang
  • Matt Black
General characteristics
Galion™ - socket outlets, fused connection units and cable outlets
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • All sockets integrate child protection
  • Dim.: 86 x 88mm (1 gang) ; 146 x 88mm (2 gang)

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.