Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282449-C

Single TV socket "F" type - matt black

New

Single TV socket "F" type - matt black

  • Pack (number of units) 10
  • Volume (dm3) 3.192
  • Weight (g) 762.00

Substitution references

No substitute reference

Product characteristics
Television sockets
Single TV sockets "F" type with screws, star attenuation < 1dB
  • SAT: 0 - 2400MHz
  • Matt Black
General characteristics
Galion™ - TV, telephone and data sockets, USB chargers
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88mm
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.