Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282447-C3

Double USB Type-A charger Galion - 2.4A 5V= - 12W - dark silver

New
  • Pack (number of units) 5
  • Volume (dm3) 2.256
  • Weight (g) 528.00

Substitution references

No substitute reference

Product characteristics
Double USB Type-A chargers
  • 2.4 A - 5 V= - 12 W
  • Consumption in passive mode < 0.08 W
  • Dark Silver
General characteristics
Galion™ - TV, telephone and data sockets, USB chargers
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88mm
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.