Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282441-C3

British standard socket outlet with USB Type-A charger Galion - 13A 250V~ 1 gang single pole - switched - dark silver

New
  • Pack (number of units) 5
  • Volume (dm3) 2.256
  • Weight (g) 587.00

Substitution references

No substitute reference

Product characteristics
British Standard socket outlets 13 A - 250 V~ - with USB chargers
  • Conform to BS 1363-2
  • Consumption in passive mode < 0.08W
1 gang single pole - switched, with USB charger Type-A
  • 2.4 A - 5V= - 12W
  • Dark Silver
General characteristics
Galion™ - socket outlets
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • All sockets integrate child protection
  • Dim.: 86 x 88mm (1 gang) ; 146 x 88mm (2 gang)
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.