Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282426-C3

Double pole switch Galion - 45A 250V~ 1 gang - 1-way - dark silver

New
  • Pack (number of units) 5
  • Volume (dm3) 2.256
  • Weight (g) 720.00

Substitution references

No substitute reference

Product characteristics
Double pole switches 45 A - 250 V~
  • With red LED power indicator
1 gang - 1-way
  • Dark Silver
General characteristics
Galion™ - double pole switches 45 A, cooker units, dimmers and fan controls
  • Conform to IEC 60669-1 standard
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88 mm
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.