Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282425-C3

Cooker unit Galion 45A DP switch + 13A BS switched socket 250V~ - dark silver

New

Cooker unit Galion 45A DP switch + 13A BS switched socket 250V~ - dark silver

  • Pack (number of units) 5
  • Volume (dm3) 3.192
  • Weight (g) 1 261.00

Substitution references

No substitute reference

Product characteristics
Cooker units - 250 V~
  • Conform to IEC 60884-1 and IEC 60669-1
  • 45 A double pole switch + 13 A British Standard switched socket and amber LED power indicators
  • Dim.: 146 x 88 mm
  • Dark Silver
General characteristics
Galion™ - double pole switches 45 A, cooker units, dimmers and fan controls
  • Conform to IEC 60669-1 standard
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.