Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 282419-C3

Rotary dimmer Galion without neutral 300W RLC + LED 100-240V~ - dark silver

New
  • Pack (number of units) 5
  • Volume (dm3) 2.256
  • Weight (g) 730.00

Substitution references

No substitute reference

Product characteristics
Dimmers
  • 100-240 V~, 50/60 Hz
Rotary dimmers without neutral - 300 W RLC + LED
  • Conform to IEC 60669-2-1
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75W
    • dimmable compact fluorescent lamps: 5 W to 75W
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA
    • fluorescent tube - ballast: 5 VA to 300 VA
    • halogen and incandescent 230 V~: 5 W to 300W
  • Dark Silver
General characteristics
Galion™ - double pole switches 45 A, cooker units, dimmers and fan controls
  • Conform to IEC 60669-1 standard
  • Polycarbonate front cover plates
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 88 mm

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.