Skip to main content
Logo print

Galion key card switch - matt black

Galion LEGRAND

Galion key card switch - matt black

REF. 282415-C EAN. 3414971854161
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Method of operation Hotel card
Assembly arrangement Basic element with full cover plate
Push button switch No
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
Colour of switch operator Black
Label space/information surface Yes
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 88 mm
Device depth 42.9 mm
Built-in depth 28.3 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

2 documents
Instruction Use
LE10259AA.pdf pdf (0.63 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0683.pdf pdf (0.1 Mo)
3 documents
Agreement
Agreement
OC / CB-CN41234-M2 (2.94 Mo)
Agreement
OC / CB-CN52150 (0.48 Mo)