Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 821 57

TV-R-SAT socket Mallia - matt black

New

TV-R-SAT socket Mallia - matt black

  • Pack (number of units) 5
  • Volume (dm3) 1.718
  • Weight (g) 569.00

Substitution references

No substitute reference

Product characteristics
Television sockets
  • For DVBT and satellite installation (with individual demodulator)
  • Recommended coaxial cable 17 VATC
TV-R-SAT sockets - star attenuation 1.5 dB
  • TV: 5-68/120-862 MHz
  • R: 87.5-108 MHz
  • SAT: 550-2400 MHz
  • TV: male connector (Ø9.5 mm)
  • Matt Black
General characteristics
Mallia™ - telephone, data, television, shaver sockets and cable outlets - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.