Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 821 35

Shaver socket Mallia - 240 V / 120 V~ - 50/60 Hz - matt black

New

Shaver socket Mallia - 240 V / 120 V~ - 50/60 Hz - matt black

  • Pack (number of units) 1
  • Volume (dm3) 1.718
  • Weight (g) 710.00

Substitution references

No substitute reference

Product characteristics
Shaver sockets
  • Conform to BS EN 61558-2-5
  • 230 V / 120 V~ - 50/60 Hz
  • Dim.: 86 x 146 mm
  • Matt Black
General characteristics
Mallia™ - telephone, data, television, shaver sockets and cable outlets - customisable colours
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.