Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 811 57

TV-R-SAT socket Mallia - white

  • Pack (number of units) 5
  • Volume (dm3) 1.676
  • Weight (g) 616.00

Substitution references

No substitute reference

Product characteristics
Television sockets
  • For DVBT and satellite installation (with individual demodulator)
  • DVBT HDTV compatible
  • TV: male connector (Ø9.5 mm)
  • R: female connector (Ø9.5 mm)
  • SAT: ''F'' type connector
  • Recommended coaxial cable: 17 VATC
TV-R-SAT socket
  • TV: 5-68/120 - 862 MHz
  • R: 87.5-108 MHz
  • SAT: 950-2400 MHz
  • Star low attenuation 1.5 dB
  • White
General characteristics
Mallia™ - telephone, data, television, shaver socket and cable outlets - complete white
  • Polycarbonate front cover plates with a matt finish
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.