Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 811 40

Fused connection unit Mallia - unswitched - 13 A - white

Fused connection unit Mallia - unswitched - 13 A - white

  • Pack (number of units) 10
  • Volume (dm3) 2.948
  • Weight (g) 1 009.00

Substitution references

No substitute reference

Product characteristics
13 A fused connection units
  • Conform to BS 1363: Part 4
Unswitched
  • White
General characteristics
Mallia™ - British standard socket outlets and fused connection units - complete white
  • Polycarbonate front cover plates with a matt finish
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • All sockets integrate child protection
  • Supplied complete with plate
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.