Socket outlet Mallia - unswitched - 1 gang - 13 A 250 V~ - white
- Pack (number of units) 10
- Volume (dm3) 2.948
- Weight (g) 983.00
- Conform to BS 1363: Part 2
- White
- Polycarbonate front cover plates with a matt finish
- Compact mechanism for greater wiring space
- Supplied with 2 screws M 3.5 for BS boxes
- All sockets integrate child protection
- Supplied complete with plate
- Dim.: 86 x 86 mm
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.