Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 810 92

Programmable switch Mallia - max. load 2300 W230 V~ - 50/60 Hz - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 141.00

Substitution references

No substitute reference

Product characteristics
Programmable switch
  • Conform to BS EN 60669-2-1
  • Power supply: 230 VA - 50/60 Hz
  • Maximum load: 2300 W
  • Weekly programme
  • Capacity: max. 28 programmes
  • Output: 1 changeover contact
  • White
General characteristics
Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - complete white
  • Polycarbonate front cover plates with a matt finish
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.