Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 2 810 84

Rotary control dimmer + switch Mallia - 500 W- white

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 125.00

Substitution references

No substitute reference

Product characteristics
Leading edge dimmers
  • Conform to BS EN 60669-2-1
Rotary control dimmer + switch
  • 60-500 W for incandescent and halogen lamps 230 V~
  • 60-200 VA ELV halogen lamps with ferromagnetic transformer and compensator Cat.No 0 401 39
  • White
General characteristics
Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - complete white
  • Polycarbonate front cover plates with a matt finish
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • Supplied complete with plate
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.