Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 008 63

Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black

  • Pack (number of units) 100
  • Volume (dm3) 1.218
  • Weight (g) 246.00

Substitution references

No substitute reference

Product characteristics
Black Colson U.V. protected cable ties - New design
  • New design for installation with less effort
  • Conform to EN 50146 and IEC 62275
External teeth - large quantity boxes
  • Large quantity box with under conditioning : bag of 100 cable ties)
  • Width : : 9 mm
  • Flat length : : 185 mm
  • Ø grip capacity max. : : 42 mm
  • Ø grip capacity min. : : 10 mm
  • Tensile Strength : : 36 kg
General characteristics
Colson™ - installation cable ties
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.