Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 467 12

Single-phase switching modules power supply - 54 W - input 100-240 V~ / output 12 V=

New
  • Pack (number of units) 1
  • Volume (dm3) 0.495
  • Weight (g) 223.00

Substitution references

No substitute reference

Product characteristics
Single-phase - 12 - 92 W
  • No-load power consumption < 0.3 W
  • Adjustable output voltage
Input voltage: 100 to 240 V~ Output voltage: 12 V=
  • Double output terminal block
  • Nominal power : 54 W
  • Rated current : 4.5 A
  • Setting range : 10.8 to 13.8 V
  • Number of modules : 3
General characteristics
Switching mode power supplies - single-phase
  • Conform to standards UL 508, UL 60950, EN 61558-2-16 and IEC EN 60950-1, EN 55022 class B, EN 61000-3-2, EN 61000-3-3, EN 61000-6-2 and EN 61204-3
  • Operating frequency: 50/60 Hz
  • Output voltage present indicator
  • Output voltage adjustment potentiometer on front panel
  • Integrated short-circuit and overload protection
  • For mounting on a symmetrical rail depth 7.5 mm and 15 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.