Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 466 93

Battery pack for stabilised switched modules power supply - capacitance 9 Ah

  • Pack (number of units) 1
  • Volume (dm3) 4.815
  • Weight (g) 6 126.00

Substitution references

No substitute reference

Product characteristics
Backup function
Battery pack
  • Works in conjunction with the backup function module
  • Sealed lead-acid batteries
  • Fixing on panel or at the bottom of the enclosure
  • Capacitance : 9 Ah
  • Voltage : 24 V
General characteristics
Stabilised switched mode power supplies - additional functions
  • Used to ensure optimum continuity of service for critical functions
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.