Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 466 90

Backup function modules for stabilised switched modules power supply -max rating 40 A

  • Pack (number of units) 1
  • Volume (dm3) 1.775
  • Weight (g) 558.00

Substitution references

No substitute reference

Product characteristics
Backup function
Backup function module
  • In conjunction with a battery pack, ensures continuity of service of a 24 V= system in the event of a power supply failure
  • Relay contacts and LED status indicators (normal operation, battery failed and battery discharged)
  • For mounting on a symmetrical rail depth 7.5 mm and 15 mm
  • Input voltage: 24 to 29 V=
  • Max. rating : 40 A
  • Width : 56 mm
General characteristics
Stabilised switched mode power supplies - additional functions
  • Used to ensure optimum continuity of service for critical functions
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.