Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 466 42

Stabilised switched modules power supply -single-phase -75-960 W-output 48 V= -120 W

  • Pack (number of units) 1
  • Volume (dm3) 1.445
  • Weight (g) 695.00

Substitution references

No substitute reference

Product characteristics
Single-phase 75 - 960 W for loads with strong inrush current
  • Ability to supply temporary overcurrents (up to 150% for 3 sec)
  • High efficiency (up to 94%)
  • Low harmonic pollution due to the integrated PFC filter (from 120 W)
  • Adjustable output voltage
  • Aluminium casing
Input voltage: 100 to 240 V~ Output voltage: 48 V=
  • Nominal power : 120 W
  • Nominal rating : 2.5 A
  • Setting range : 48 to 55 V
  • Width : 40 mm
General characteristics
Stabilised switched mode power supplies - single-phase
  • Conforming to standards UL 508, IEC EN 60950-1 and IEC EN 61204-3
  • UL-approved in USA and Canada
  • Operating frequency: 50/60 Hz
  • Output voltage present indicator
  • Potentiometer for adjusting the output voltage on front panel
  • With signal or relay contact for feedback on the status of the active output voltage (except 75 W)
  • Connection with copper conductors only
  • For mounting on a symmetrical rail depth 7.5 mm and 15 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.