Skip to main content
Logo print

Stabilised mono switching power supply - 75-960 W - output 24 V= - 480 W

- LEGRAND

Stabilised mono switching power supply - 75-960 W - output 24 V= - 480 W

REF. 146625 EAN. 3414970543356
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Voltage type (supply voltage) AC/DC
1st secondary output voltage 24-28 V
Max. output current 1 20 A
Secondary voltage adjustable Yes
Nominal value output voltage 1 24 V
Nominal value output current 1 20 A
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz 100-240 V
Rated supply voltage AC 60 Hz 88-264 V
Rated supply voltage DC 124-370 V
Output voltage stabilized Yes
Power output 480 W
Stabilized Yes
Type of electric connection Screw connection
Rail mounting possible Yes
Wall mounting possible No
Modular version No
Built-in width 86 mm
Direct mounting possible Yes
Width 86 mm
Height 125 mm
Depth 113 mm
Suitable for safety functions Yes
Operating / setting temperature -25-60 °C
Storage temperature -40-85 °C
Frequency 50-60 Hz
Electric supplying direction From the bottom
Terminal marking indication Yes
Terminals capacity 4-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No

Documentation

3 documents
Instruction Use
LE07894AA-01.pdf pdf (0.53 Mo)
Technical Sheet
F02124FR-00.pdf pdf (0.93 Mo)
Technical Sheet
F02124EN-00.pdf pdf (0.86 Mo)
4 documents
Catalogue Technical Page
ex223001_0509.pdf pdf (0.03 Mo)
Catalogue Commercial Page
ex223001_0505.pdf pdf (0.25 Mo)
Catalogue Technical Page
ex223001_0507.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0510.pdf pdf (0.03 Mo)
1 document
3D Autocad
146625.dwg dwg (0.08 Mo)
1 document
Agreement