Skip to main content
Logo print

Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA

LEGRAND

Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA

REF. 142576 EAN. 3414970971418
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 230-230 V
Secondary voltage 1 230-230 V
Rated apparent power 10000 VA
Type of insulation material according to IEC 85 H
Short-circuit-proof No
Relative short circuit voltage 3.6 %
Width 390 mm
Height 460 mm
Depth 380 mm
Degree of protection (IP) IP21
Ring core No
Suitable for mounting on PCB No
Modular version No

Documentation

5 documents
Technical Sheet
F00716FR-04.pdf pdf (0.13 Mo)
Technical Sheet
F00716EN-04.pdf pdf (0.11 Mo)
Technical Guide
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
ex223001_1214.pdf pdf (0.08 Mo)