Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 380 71

Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003

  • Pack (number of units) 1
  • Volume (dm3) 0.716
  • Weight (g) 146.00

Substitution references

No substitute reference

Product characteristics
Manual call points (MCP)
  • IP 30 - IK 07
  • Surface-mounting or flush-mounting (IP 30)
  • Dimensions: 90x90x57 mm (surface-mounting with its base) or 90x90x24 mm (flush-mounting with flush boxes for wiring devices - drilling diameter 67 mm - for 60 mm fixing centres)
  • Can be fitted on trunking Cat. Nos 0 104 63/64, 35x105 mm or 50x105 mm, with the universal support Cat. No 0 109 13
  • Call by pressing the membrane (pressure 2.5 kg) with clear display of the call position
  • Reset on front of device, with special key Cat. No 0 380 38 (supplied with the product)
  • Possibility to add an optional mechanical status indicator Cat. No 1 380 93 to provide additional signalling
  • Can receive a sealable cover Cat.No 0 380 97
Emergency shutdown control devices
  • Color of the mechanical enclosure: white RAL 9003
  • Emergency shutdown control device - 1 contact
  • Equipped with 1 NO/NC contact – 5 A – 24 VDC
General characteristics
Safety boxes 90 series - for fire detection and fire alarm system, emergency exit, extinguishing system, remote switching
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.