Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 380 48

Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016

  • Pack (number of units) 1
  • Volume (dm3) 0.716
  • Weight (g) 158.00

Substitution references

No substitute reference

Product characteristics
Manual call points (MCP)
  • IP 30 - IK 07
  • Surface-mounting or flush-mounting (IP 30)
  • Dimensions: 90x90x57 mm (surface-mounting with its base) or 90x90x24 mm (flush-mounting with flush boxes for wiring devices - drilling diameter 67 mm - for 60 mm fixing centres)
  • Can be fitted on trunking Cat. Nos 0 104 63/64, 35x105 mm or 50x105 mm, with the universal support Cat. No 0 109 13
  • Call by pressing the membrane (pressure 2.5 kg) with clear display of the call position
  • Reset on front of device, with special key Cat. No 0 380 38 (supplied with the product)
  • Possibility to add an optional mechanical status indicator Cat. No 1 380 93 to provide additional signalling
  • Can receive a sealable cover Cat.No 0 380 97
Devices for emergency exit (DCMIS)
  • Allow the immediate release of an exit door normally closed by an electromagnetic lock
  • Color of the mechanical enclosure: green RAL 6016
  • DCMIS - 2 contacts
  • Equipped with 2 NO/NC contacts – 5 A – 24 VDC
  • Second contact can be used to trigger:
    • a technical alarm
    • a CCTV camera (visually and recording - allows remote viewing and recording of any malicious act)
General characteristics
Safety boxes 90 series - for fire detection and fire alarm system, emergency exit, extinguishing system, remote switching
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.