Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 371 26

Practibox S surface mounting cabinet with earth terminal blocks - white door - 1 row with 18 modules per row

New

Practibox S surface mounting cabinet with earth terminal blocks - white door - 1 row with 18 modules per row

  • Pack (number of units) 1
  • Volume (dm3) 12.092
  • Weight (g) 1 309.00

Substitution references

No substitute reference

Product characteristics
Cabinets supplied with earth terminal blocks
  • White door
  • Number of rows : 1
  • Number of modules per row : 18
  • Total number of modules : 18
  • Height : 236 mm
  • Width : 436 mm
  • Depth : 107 mm
General characteristics
Practibox S - surface mounting cabinets from 4 to 72 modules
  • Allows to achieve assemblies conform to IEC 61439-3
  • IP40 IK07
  • Class II
  • Plastic material
  • Supplied with door
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.