Practibox S flush-mounting cabinet for dry partition earth + neutral terminal blocks -smoked door -2 rows 12 modules/row
- Pack (number of units) 1
- Volume (dm3) 15.059
- Weight (g) 1 604.00
- Smoked Transparent door
- Number of rows : 2
- Number of modules per row : 12
- Total number of modules : 24
- Height : 385 mm
- Width : 328 mm
- Depth : 103 mm
- Allows to achieve assemblies conform to IEC 61439-3
- IP40 IK07
- Class II
- Plastic material
- Supplied with door
- For dry partitions
- 850° fireproof flush-mounting plastic boxes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.