Practibox S flush-mounting cabinet for masonry - earth + neutral terminal blocks - white door - 1 row - 12 modules/row
- Pack (number of units) 1
- Volume (dm3) 9.242
- Weight (g) 922.00
- White door
- Number of rows : 1
- Number of modules per row : 12
- Total number of modules : 12
- Height : 235 mm
- Width : 328 mm
- Depth : 102 mm
- Allows to achieve assemblies conform to IEC 61439-3
- IP40 IK07
- Class II
- Plastic material
- Supplied with door
- For brick and masonry walls
- 650° fireproof flush-mounting plastic boxes
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.