Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 350 34

Practibox S flush-mounting cabinet for dry partition without terminal blocks - smoked door - 4 rows - 12 modules per row

New

Practibox S flush-mounting cabinet for dry partition without terminal blocks - smoked door - 4 rows - 12 modules per row

  • Pack (number of units) 1
  • Volume (dm3) 29.477
  • Weight (g) 2 850.00

Substitution references

No substitute reference

Product characteristics
Cabinets supplied without terminal blocks
  • Smoked Transparent door
  • Number of rows : 4
  • Number of modules per row : 12
  • Total number of modules : 48
  • Height : 765 mm
  • Width : 328 mm
  • Depth : 103 mm
General characteristics
Practibox S - flush-mounting cabinets for dry partitions from 4 to 72 modules
  • Allows to achieve assemblies conform to IEC 61439-3
  • IP40 IK07
  • Class II
  • Plastic material
  • Supplied with door
  • For dry partitions
  • 850° fireproof flush-mounting plastic boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.