CAT. N° 1 341 38
Practibox S surface mounting cabinet with earth terminal blocks - smoked door - 1 row with 8 modules per row
- Pack (number of units) 1
- Volume (dm3) 6.641
- Weight (g) 731.00
Product characteristics
Cabinets supplied with earth terminal blocks- Smoked Transparent door
- Number of rows : 1
- Number of modules per row : 8
- Total number of modules : 8
- Height : 226 mm
- Width : 256 mm
- Depth : 100 mm
General characteristics
Practibox S - surface mounting cabinets from 4 to 72 modules- Allows to achieve assemblies conform to IEC 61439-3
- IP40 IK07
- Class II
- Plastic material
- Supplied with door
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.