Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 1 320 78

Preterminated fibre optic link OM3 LC/LC tight-buffer - 12 LC simplex - 12 LC simplex - 180 m

  • Pack (number of units) 1
  • Volume (dm3) 109.53
  • Weight (g) 15 551.00

Substitution references

No substitute reference

Product characteristics
LC/LC tight-buffer OM3 links
12 LC simplex - 12 LC simplex
  • Length 180 m
General characteristics
Legrand cabling system, LCS³ fibre optic - preterminated links
  • Supplied with pulling element
  • In coil up to 50 m, on a small drum between 51 m and 150 m, on a large drum over 151 m and up to 200 m
  • Connection in fibre optic drawers and splice cassettes
  • OM3 aqua LSZH sheaths
  • Supplied with test reports
  • Possible to obtain customised preterminated links: cable type, structure, length, connector type, etc
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.