Stopping plug - for plastic cable gland - IP68 - ISO 40 - RAL 7001
LEGRAND
Stopping plug - for plastic cable gland - IP68 - ISO 40 - RAL 7001
REF. 098047
EAN.
3245060980474
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for thread type cable screw gland | Metric |
---|---|
Suitable for nominal thread metric/PG | 40 |
Suitable for nominal thread size inch NPT/gas pipe thread | Other |
---|
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION