Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 980 41

Stopping plug - for plastic cable gland - IP68 - ISO 16 - RAL 7001

  • Pack (number of units) 50
  • Volume (dm3) 0.485
  • Weight (g) 163.00

Substitution references

No substitute reference

Product characteristics
Grey RAL 7001 stopping plugs - ISO
  • Hexagonal with base ensuring the IP protection of the enclosure
  • Can be tightened using a flat screwdriver
  • Supplied with surface seal
  • Nuts to be ordered separately
  • ISO 16
General characteristics
Plastic cable glands IP 68 - ISO and PG
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.