Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 968 26

Cable gland plastic - IP55 - PG 29 - clamping capacity 18-25 mm - RAL 7001

  • Pack (number of units) 25
  • Volume (dm3) 2.871
  • Weight (g) 817.00

Substitution references

No substitute reference

Product characteristics
Grey RAL 7035 cable glands
  • Cable gland with flexible blades designed for commercial applications that require IP 55 protection and a good hold on the cables
PG
  • Conform to UTE C 68-300 and 68-311 guides recommendations
  • PG : 29
  • Clamping capacity Ø Min. : 18 mm
  • Clamping capacity Ø Max. : 25 mm
General characteristics
Plastic cable glands IP 55 - ISO and PG
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.