Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 968 00

Cable gland plastic - IP55 - ISO 12 - clamping capacity 4-6.5 mm - RAL 7035

  • Pack (number of units) 50
  • Volume (dm3) 0.888
  • Weight (g) 169.00

Substitution references

No substitute reference

Product characteristics
Grey RAL 7035 cable glands
  • Cable gland with flexible blades designed for commercial applications that require IP 55 protection and a good hold on the cables
ISO
  • Conform to EN 50262
  • ISO : 12
  • Clamping capacity Ø Min. : 4 mm
  • Clamping capacity Ø Max. : 6.5 mm
General characteristics
Plastic cable glands IP 55 - ISO and PG
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.